Standard Fittings Type 100, Reducer Conical (20808)

Standard Fittings Type 100, Reducer Conical 20808

Product Details:

Manufacturer part number: 20808

Brand: ITV

Price: 3.63

Delivery time: 4 Days


Technical Data:

Dimension G: G1/2

Dimension H: 19

Dimension L: 27.5

Dimension SW: 34


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20808

Part Number
20808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L Dimension SW

3.63 €

10 4 Days G1/21927.534

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Reducer Conical, part number 20808.
You can find the detail information about specifications and dimensions on part number 20808.

Variation of this product

Part Number
20803
20804
20805
20806
20809
20810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension L Dimension SW

1.00 €

10 4 Days G1/81419.522

0.58 €

10 4 Days G1/411.516.517

0.92 €

10 4 Days G1/41419.522

0.95 €

10 4 Days G3/81419.522

3.47 €

10 4 Days G3/418.527.534

2.08 €

10 4 Days G3/816.523.527

Tech Support