Manufacturer part number: 201002
Brand: ITV
Price: 0.58 €
Delivery time: 4 Days
Dimension ØD: 5
Dimension ØB: 6
Dimension L: 26.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
201002
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, Plug, 09 Type, part number 201002.
You can find the detail information about specifications and dimensions on part number 201002.
Part Number |
---|
201001 |
201003 |
201004 |
201005 |
201006 |
201007 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØB | Dimension L |
---|---|---|---|---|---|---|---|
0.32 € | 10 | 4 Days | 4 | 5 | 25.5 | ||
0.32 € | 10 | 4 Days | 6 | 7 | 27.5 | ||
0.45 € | 10 | 4 Days | 8 | 9 | 30 | ||
0.58 € | 10 | 4 Days | 10 | 11 | 35 | ||
0.70 € | 10 | 4 Days | 12 | 13 | 37 | ||
0.92 € | 10 | 4 Days | 14 | 15 | 39.5 |