Angular Contact Ball Bearing 32..-2Z, Double Row, Double Shielded, Plastic Cage

Angular Contact Ball Bearing 32..-2Z, Double Row, Double Shielded, Plastic Cage
Angular Contact Ball Bearing 32..-2Z, Double Row, Double Shielded, Plastic Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3201-2Z
3217-2Z
3220-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

25.14 €

1000 4 Days 3215.91210500580018400200000.06

227.09 €

1000 4 Days 15049.285126000131000335048503.21

399.82 €

1000 4 Days 18060.3100185000173000275044005.5

Loading...

  1. 1

Tech Support