Angular Contact Ball Bearing, Thin Section Bearing CSEA, Brass Sheet Metal Cage

Angular Contact Ball Bearing, Thin Section Bearing CSEA, Brass Sheet Metal Cage
  • Volume Discount
Angular contact ball bearing, Thin section bearing CSEA, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSEA020-HLE
CSEA025-HLE
CSEA030-HLE
CSEA035-HLE
CSEA040-HLE
CSEA047-HLE
CSEA050-HLE
CSEA055-HLE
CSEA060-HLE
CSEA065-HLE
CSEA075-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

304.63 €

1000 4 Days 63.550.83300310050

330.83 €

1000 4 Days 76.263.53550380060

354.00 €

1000 4 Days 88.976.23750455070
-

514.09 €

1 Available 4 Days 101.688.94000530080

574.40 €

1 Available 98 Days 114.3101.64150600090

737.55 €

1000 4 Days 133.35120.6544507100100

1,006.71 €

1 Available 4 Days 139.712745007500110

810.77 €

1000 4 Days 152.4139.746508200110

828.25 €

1000 4 Days 165.1152.448008900130

1,125.82 €

1 Available 4 Days 177.8165.149509600140

1,084.85 €

1000 4 Days 203.2190.5520011100160

Loading...

  1. 1

Basic information

Width B (or T)(mm) 6.35

Tech Support