Angular Contact Ball Bearing, Thin Section Bearing CSEG, Brass Sheet Metal Cage (CSEG075-HLE)

Angular Contact Ball Bearing, Thin Section Bearing CSEG, Brass Sheet Metal Cage CSEG075-HLE

Product Details:

Manufacturer part number: CSEG075-HLE

Brand: INA

Price: 1,597.37

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 241.3 φ

Bore diameter [d]: 190.5 mm

Dynamic load rating (radial): 47000 N

Radial load rating: 63000 N

Weight: 2.81 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSEG075-HLE

Part Number
CSEG075-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(kg)

1,597.37 €

1000 4 Days 241.3190.547000630002.81

Loading...

  1. 1

Basic information

Width B (or T)(mm) 25.4

This page is Angular Contact Ball Bearing, Thin Section Bearing CSEG, Brass Sheet Metal Cage, part number CSEG075-HLE.
You can find the detail information about specifications and dimensions on part number CSEG075-HLE.

Variation of this product

Part Number
CSEG100-HLE
CSEG120-HLE
CSEG140-HLE
CSEG180-HLE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(kg)

1,986.31 €

1000 4 Days 304.825452000820003.62

2,124.69 €

1000 4 Days 355.6304.855000980004.29
-

3,624.66 €

1000 4 Days 406.4355.6580001140004.94
-

6,664.91 €

1000 4 Days 508457.2630001460006.27

Tech Support