Deep Groove Ball Bearing 618..-HLU, Single Row, Steel Sheet Metal Cage

Deep Groove Ball Bearing 618..-HLU, Single Row, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 618, single row, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61826-HLU-C3
61828-HLU-C3
61830-HLU-C3
61832-HLU-C3
61834-HLU-C3
61836-HLU-C3
61838-HLU-C3
61848-HLU-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

149.02 €

2 Available 4 Days 165181303770043000550036000.775

165.23 €

1000 4 Days 175181403900046500510033500.852

186.58 €

1000 4 Days 190201504880061000470032501.188

249.75 €

1000 4 Days 200201604940064000445030001.254

261.62 €

1000 4 Days 215221706180078000410029501.631

306.23 €

1000 4 Days 225221806240081500390027501.733

374.78 €

2 Available 4 Days 240241907610098000365027002.238

604.88 €

1000 4 Days 30028240108000150000285022503.879

Loading...

  1. 1

Tech Support