Deep Groove Ball Bearing 618..-M-HLU, Single Row, Solid Brass Cage (Part Numbers)

Deep Groove Ball Bearing 618..-M-HLU, Single Row, Solid Brass Cage
Deep groove ball bearing 618..-M, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61864-M-HLU-C3
61868-M-HLU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

1,864.20 €

1000 4 Days 4003201720002550002700170011.735

1,973.00 €

1000 4 Days 4203401780002750002600158011.37

Loading...

  1. 1

Basic information

Width B (or T)(mm) 38

Tech Support