Deep Groove Ball Bearing, Thin Section Bearing CSCC, Brass Sheet Metal Cage

Deep Groove Ball Bearing, Thin Section Bearing CSCC, Brass Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing, Thin section bearing CSCC, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSCC040-HLE
CSCC045-HLE
CSCC050-HLE
CSCC055-HLE
CSCC060-HLE
CSCC065-HLE
CSCC070-HLE
CSCC075-HLE
CSCC080-HLE
CSCC090-HLE
CSCC100-HLE
CSCC120-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Limiting speed [n G]
(1/min)
Weight
(kg)
Weight
(g)
-

467.52 €

1000 4 Days 120.65101.67800820045100-200

888.48 €

1 Available 4 Days 133.35114.3820092004.54600-220
-

924.31 €

1 Available 4 Days 146.0512785001020054150-260

991.48 €

1 Available 4 Days 158.75139.78700112005.53800-270

785.26 €

1000 4 Days 171.45152.490001220063500-290

810.77 €

1000 4 Days 184.15165.19300132006.53250-310
-

850.42 €

1000 4 Days 196.85177.895001420073000-330

910.88 €

1000 4 Days 209.55190.59800152007.52800-350

964.60 €

1000 4 Days 222.25203.2100001620082650-380
-

1,033.80 €

1000 4 Days 247.65228.6104001820092340-430

1,579.91 €

1 Available 4 Days 273.052541080020200102100-480

1,953.38 €

1 Available 4 Days 323.85304.810900242001217400.57-

Loading...

  1. 1

Basic information

Width B (or T)(mm) 9.525

Tech Support