Angular Contact Ball Bearing 30.., Double Row, Plastic Cage (3001)

Angular Contact Ball Bearing 30.., Double Row, Plastic Cage 3001

Product Details:

Manufacturer part number: 3001

Brand: INA

Price: 21.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 12 mm

Bore diameter [d]: 12 mm

Dynamic load rating (radial): 6100 N

Radial load rating: 3700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3001

Part Number
3001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Axial Clearance Weight
(kg)

21.43 €

1000 4 Days 281212610037002950019300CN0.032

Loading...

  1. 1

This page is Angular Contact Ball Bearing 30.., Double Row, Plastic Cage, part number 3001.
You can find the detail information about specifications and dimensions on part number 3001.

Variation of this product

Part Number
3003
3004
3004-C3
3005
3006
3006-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Axial Clearance Weight
(kg)

21.22 €

1000 4 Days 351417910061002250015300CN0.042

21.66 €

1000 4 Days 4216201430094001810013200CN0.09
-

21.66 €

1000 4 Days 4216201430094001810013200C30.09

23.25 €

1000 4 Days 47162515200109001590011100CN0.1

28.09 €

1000 4 Days 55193019900154001350010100CN0.16
-

28.09 €

1000 4 Days 55193019900154001350010100C30.164

Tech Support