Four-Point Contact Bearing, Thin Section Bearing CSXG, Brass Sheet Metal Cage (Part Numbers)

Four-Point Contact Bearing, Thin Section Bearing CSXG, Brass Sheet Metal Cage
  • Volume Discount
Four point contact bearing, Thin section bearing CSXG, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXG060-HLE
CSXG075-HLE
CSXG080-HLE
CSXG090-HLE
CSXG100-HLE
CSXG110-HLE
CSXG120-HLE
CSXG140-HLE
CSXG160-HLE
CSXG180-HLE
CSXG200-HLE
CSXG250-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(kg)

1,264.88 €

1000 4 Days 203.2152.4580007600062.31

1,474.46 €

1000 4 Days 241.3190.562000920007.52.76

1,597.37 €

1000 4 Days 254203.26400010000082.94

2,266.86 €

1 Available 4 Days 279.4228.66700011200093.26

1,788.15 €

1000 4 Days 304.825469000124000103.58
-

1,886.89 €

1000 4 Days 330.2279.472000136000113.9

1,984.97 €

1000 4 Days 355.6304.874000147000124.21

3,249.83 €

1000 4 Days 406.4355.678000171000144.89

4,156.00 €

1000 4 Days 457.2406.482000195000165.57

5,966.98 €

1000 4 Days 508457.285000219000186.21

7,759.83 €

1000 4 Days 558.850888000242000207.16

8,487.31 €

1000 4 Days 685.563596000300000258.83

Loading...

  1. 1

Basic information

Width B (or T)(mm) 25.4

Tech Support