Angular Contact Ball Bearing 30..-B-2RS-TVH, Double Row, Double Sealed, Plastic Cage (3001-2RS)

Angular Contact Ball Bearing 30..-B-2RS-TVH, Double Row, Double Sealed, Plastic Cage 3001-2RS

Product Details:

Manufacturer part number: 3001-2RS

Brand: INA

Price: 24.66

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 12 mm

Bore diameter [d]: 12 mm

Dynamic load rating (radial): 6100 N

Radial load rating: 3700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3001-2RS

Part Number
3001-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Axial Clearance Weight
(kg)
Weight
(g)

24.66 €

1000 4 Days 2812126100370015800-0.034-

Loading...

  1. 1

This page is Angular Contact Ball Bearing 30..-B-2RS-TVH, Double Row, Double Sealed, Plastic Cage, part number 3001-2RS.
You can find the detail information about specifications and dimensions on part number 3001-2RS.

Variation of this product

Part Number
3000-2RS
3001-2RS-C3
3002-2RS
3002-2RS-C3
3003-2RS
3003-2RS-L237-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Axial Clearance Weight
(kg)
Weight
(g)

22.98 €

1000 4 Days 2612105700320018100-0.03-
-

24.66 €

1000 4 Days 2812126100370015800C30.037-

22.51 €

1000 4 Days 3213158500540013000-0.042-
-

22.51 €

1000 4 Days 3213158500540013000C30.042-

24.42 €

1000 4 Days 3514179100610012300-0.057-
-

29.69 €

1000 4 Days 3514179100610012300C30.057-

Tech Support