Manufacturer part number: ZKLFA1050-2Z
Brand: INA
Price: 318.08 €
Delivery time: 4 Days
Outer Diameter D: 32 φ
Width B (or T): 20 mm
Bore diameter [d]: 10 mm
Basic Dynamic Load Rating, Axial [C a]: 13400 N
Basic Static Load Rating, Axial [C 0a]: 18800 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZKLFA1050-2Z
Part Number
|
---|
ZKLFA1050-2Z |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter [d] (mm) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Limiting speed for grease lubrication [n G Grease] (1/min) | Thermally permissible speed [n ϑ] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
318.08 € | 1000 | 4 Days | 32 | 20 | 10 | 13400 | 18800 | 14400 | 8600 | 0.122 |
Loading...
This page is Angular Contact Ball Bearing Units ZKLFA..-2Z, Double Direction, for Screw Mounting, part number ZKLFA1050-2Z.
You can find the detail information about specifications and dimensions on part number ZKLFA1050-2Z.
Configure
Basic Attributes
Type
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter [d](mm)
Basic Dynamic Load Rating, Axial [C a](N)
Basic Static Load Rating, Axial [C 0a](N)
Limiting speed for grease lubrication [n G Grease](1/min)
Thermally permissible speed [n ϑ](1/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZKLFA0630-2Z |
ZKLFA0640-2Z |
ZKLFA0850-2Z |
ZKLFA1263-2Z |
ZKLFA1563-2Z |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter [d] (mm) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Limiting speed for grease lubrication [n G Grease] (1/min) | Thermally permissible speed [n ϑ] (1/min) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.05 € | 1000 | 4 Days | 19 | 12 | 6 | 4550 | 5700 | 22800 | 14000 | 0.04 | |||
291.52 € | 1000 | 4 Days | 24 | 15 | 6 | 6900 | 8500 | 19900 | 12000 | 0.06 | |||
314.71 € | 1000 | 4 Days | 32 | 20 | 8 | 12500 | 16300 | 15500 | 9500 | 0.132 | |||
334.52 € | 1000 | 4 Days | 42 | 25 | 12 | 17100 | 25000 | 12000 | 7600 | 0.277 | |||
343.92 € | 1000 | 4 Days | 42 | 25 | 15 | 18000 | 28500 | 10800 | 7000 | 0.26 |