Angular Contact Ball Bearing, Thin Section Bearing CSEC, Brass Sheet Metal Cage

Angular Contact Ball Bearing, Thin Section Bearing CSEC, Brass Sheet Metal Cage
  • Volume Discount
Angular contact ball bearing, Thin section bearing CSEC, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSEC045-HLE
CSEC047-HLE
CSEC050-HLE
CSEC060-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

1,047.02 €

1 Available 4 Days 133.35114.3840011400220

807.43 €

1000 4 Days 139.7120.65860012000230

830.94 €

1000 4 Days 146.05127870012600240

1,202.85 €

1 Available 4 Days 171.45152.4930015000290

Loading...

  1. 1

Basic information

Width B (or T)(mm) 9.525

Tech Support