Axial Angular Contact All Bearing ZKLN..-2RS-PE, Increased Tolerances, Double Direction

Axial Angular Contact All Bearing ZKLN..-2RS-PE, Increased Tolerances, Double Direction
  • Volume Discount
Axial angular contact ball bearings ZKLN..-2RS-PE, Increased tolerances, double direction, lip seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZKLN0624-2RS-PE
ZKLN1034-2RS-PE
ZKLN1242-2RS-PE
ZKLN1545-2RS-PE
ZKLN1747-2RS-PE
ZKLN2052-2RS-PE
ZKLN2557-2RS-PE
ZKLN3062-2RS-PE
ZKLN3572-2RS-PE
ZKLN5090-2RS-PE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Thermally permissible speed [n ϑ]
(1/min)
Weight
(kg)

121.58 €

1000 4 Days 2415669008500680068000.04

158.52 €

1000 4 Days 3420101340018800460046000.098

250.82 €

1 Available 4 Days 4225121710025000380038000.197

179.35 €

1000 4 Days 4525151800028500350035000.219

182.38 €

1000 4 Days 4725171890031500330033000.234

197.49 €

1000 4 Days 5228202600047000300030000.31

220.66 €

1000 4 Days 5728252750055000260026000.354

235.78 €

1000 4 Days 6228302900064000220022000.415

288.85 €

1000 4 Days 7234354100089000200020000.647

392.97 €

1000 4 Days 90345046500126000150015000.95

Loading...

  1. 1

Tech Support