Linear Ball Bearing KSO.., Heavy Load Range, Open Design

Linear Ball Bearing KSO.., Heavy Load Range, Open Design
Linear ball bearings KSO.., heavy load range, open design, gap seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KSO25

Part Number
KSO25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.12 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 40 Bore Diameter of Ball Complement [F W](mm) 25 Length [L](mm) 58
Load Capacity Dyn. [C max](N) 3950 Load Capacity Stat. [C 0 max](N) 4300 Weight(kg) 0.08

This page is Linear Ball Bearing KSO.., Heavy Load Range, Open Design, part number KSO25.
You can find the detail information about specifications and dimensions on part number KSO25.

Tech Support