Manufacturer part number: 3903-2RS
Brand: INA
Price: 31.40 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3903-2RS
Outer Diameter D(φ) | 30 | Width B (or T)(mm) | 10 | Bore diameter [d](mm) | 17 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 5200 | Radial load rating(N) | 4100 | Limiting speed [n G](1/min) | 13400 |
Weight(kg) | 0.026 |
This page is Angular Contact Ball Bearing 39..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage, part number 3903-2RS.
You can find the detail information about specifications and dimensions on part number 3903-2RS.
Part Number |
---|
3903-2RS-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
31.40 € | 1000 | 4 Days |