Angular Contact Ball Bearing 32..-2RS, Double Row, Double Sealed, Plastic Cage (3217-2RS)

Angular Contact Ball Bearing 32..-2RS, Double Row, Double Sealed, Plastic Cage 3217-2RS
  • Volume Discount

Product Details:

Manufacturer part number: 3217-2RS

Brand: INA

Price: 236.69

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 150 φ

Width B (or T): 49.2 mm

Bore diameter [d]: 85 mm

Dynamic load rating (radial): 126000 N

Radial load rating: 131000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3217-2RS

Part Number
3217-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Weight
(kg)

236.69 €

1000 4 Days 15049.28512600013100025003.3

Loading...

  1. 1

This page is Angular Contact Ball Bearing 32..-2RS, Double Row, Double Sealed, Plastic Cage, part number 3217-2RS.
You can find the detail information about specifications and dimensions on part number 3217-2RS.

Variation of this product

Part Number
3218-2RS
3220-2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Weight
(kg)

282.29 €

1000 4 Days 16052.49014200014200023704

444.06 €

1 Available 4 Days 18060.310018500017300022105.5

Tech Support