Deep Groove Ball Bearing, Thin Section Bearing CSCG..-2RS, Double Sealed, Brass Sheet Metal Cage

Deep Groove Ball Bearing, Thin Section Bearing CSCG..-2RS, Double Sealed, Brass Sheet Metal Cage
  • Volume Discount
Deep Groove Ball Bearing, Thin Section Bearing CSCG..-2RS, Double Sealed, Brass Sheet Metal Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSCG090-2RS-HLE

Part Number
CSCG090-2RS-HLE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,859.78 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 279.4 Width B (or T)(mm) 25.4 Bore diameter [d](mm) 228.6
Dynamic load rating (radial)(N) 50000 Radial load rating(N) 64000 Internal diameter (d)(inch) 9
Limiting speed [n G](1/min) 1150 Weight(kg) 3.3

This page is Deep Groove Ball Bearing, Thin Section Bearing CSCG..-2RS, Double Sealed, Brass Sheet Metal Cage, part number CSCG090-2RS-HLE.
You can find the detail information about specifications and dimensions on part number CSCG090-2RS-HLE.

Tech Support