Four Point Contact Ball Bearing Q203, KRR-CC-AH02

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Q203-KRR-CC-AH02

Part Number
Q203-KRR-CC-AH02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.55 €

1000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 13 x 40 x 18.3 Weight(kg) 0.09

This page is Four Point Contact Ball Bearing Q203, KRR-CC-AH02, part number Q203-KRR-CC-AH02.
You can find the detail information about specifications and dimensions on part number Q203-KRR-CC-AH02.

Tech Support