Four-Point Contact Bearing, Thin Section Bearing CSXA..-2RS, Double Sealed, Brass Sheet Metal Cage

Four-Point Contact Bearing, Thin Section Bearing CSXA..-2RS, Double Sealed, Brass Sheet Metal Cage
  • Volume Discount
Four point contact bearing, Thin section bearing CSXA..-2RS, seals, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXA020-2RS-HLE
CSXA050-2RS-HLE
CSXA065-2RS-HLE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(kg)

325.46 €

1000 4 Days 63.550.84400460020.05

810.77 €

1000 4 Days 139.712761001120050.11

1,224.35 €

1 Available 4 Days 177.8165.16600145006.50.14

Loading...

  1. 1

Basic information

Width B (or T)(mm) 6.35

Tech Support