Insert Bearing Spherical E..-KRR-B, Outer Ring Eccentric Locking Collar (E40-KRR-B>B)

Insert Bearing Spherical E..-KRR-B, Outer Ring Eccentric Locking Collar E40-KRR-B>B
  • Volume Discount

Product Details:

Manufacturer part number: E40-KRR-B>B

Brand: INA

Price: 38.31

Delivery time: 4 Days


Technical Data:

Main dimension: 40 x 80 x 56.5 mm

Weight: 0.694 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E40-KRR-B>B

Part Number
E40-KRR-B>B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

38.31 €

1 Available 4 Days 40 x 80 x 56.50.694

Loading...

  1. 1

This page is Insert Bearing Spherical E..-KRR-B, Outer Ring Eccentric Locking Collar, part number E40-KRR-B>B.
You can find the detail information about specifications and dimensions on part number E40-KRR-B>B.

Variation of this product

Part Number
E35-KRR-B-2C>A
E35-XL-KRR-B>A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

40.74 €

1 Available 4 Days 35 x 72 x 51.30.605

32.54 €

1 Available 4 Days 35 x 72 x 51.30.575

Tech Support