Radial Insert Ball Bearing E..-KLL, Cylindrical Outer Ring, Eccentric Locking Collar, L Seals on Both Sides

Radial Insert Ball Bearing E..-KLL, Cylindrical Outer Ring, Eccentric Locking Collar, L Seals on Both Sides
  • Volume Discount
Radial insert ball bearings E..-KLL, cylindrical outer ring, location by eccentric locking collar, L seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E50-XL-KLL-ID+21+10

Part Number
E50-XL-KLL-ID+21+10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.78 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 90 Width B (or T)(mm) 49.2 Bore diameter [d](mm) 50
Dynamic load rating (radial)(N) 35000 Radial load rating(N) 23200 Locking Collar Total Width [B 1](mm) 62.8
Weight(kg) 1

This page is Radial Insert Ball Bearing E..-KLL, Cylindrical Outer Ring, Eccentric Locking Collar, L Seals on Both Sides, part number E50-XL-KLL-ID+21+10.
You can find the detail information about specifications and dimensions on part number E50-XL-KLL-ID+21+10.

Tech Support