Radial Insert Ball Bearing GE..-KRR-B, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides

Radial Insert Ball Bearing GE..-KRR-B, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides
Radial insert ball bearing GE..-KRR-B

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE50-KRR-B-FA106

Part Number
GE50-KRR-B-FA106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.74 €

1000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 49.2 Bore diameter [d](mm) 50 Dynamic load rating (radial)(N) 35000
Radial load rating(N) 23200 Outside diameter [D SP](mm) 90 Locking Collar Total Width [B 1](mm) 62.8
Weight(kg) 0.98

This page is Radial Insert Ball Bearing GE..-KRR-B, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, part number GE50-KRR-B-FA106.
You can find the detail information about specifications and dimensions on part number GE50-KRR-B-FA106.

Tech Support