Radial Insert Ball Bearing GRAE..-NPP-B-FA107/125.5, Spherical Outer Ring, Eccentric Locking Collar, P Seals on Both Sides, Anti-Corrosion Protection (GRAE20-NPP-B-FA107/125.5)

Radial Insert Ball Bearing GRAE..-NPP-B-FA107/125.5, Spherical Outer Ring, Eccentric Locking Collar, P Seals on Both Sides, Anti-Corrosion Protection GRAE20-NPP-B-FA107/125.5

Product Details:

Manufacturer part number: GRAE20-NPP-B-FA107/125.5

Brand: INA

Price: 19.65

Delivery time: 4 Days


Technical Data:

Width B (or T): 21.4 mm

Bore diameter [d]: 20 mm

Dynamic load rating (radial): 12800 N

Radial load rating: 6600 N

Outside diameter [D SP]: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GRAE20-NPP-B-FA107/125.5

Part Number
GRAE20-NPP-B-FA107/125.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

19.65 €

1000 4 Days 21.42012800660047310.16

Loading...

  1. 1

This page is Radial Insert Ball Bearing GRAE..-NPP-B-FA107/125.5, Spherical Outer Ring, Eccentric Locking Collar, P Seals on Both Sides, Anti-Corrosion Protection, part number GRAE20-NPP-B-FA107/125.5.
You can find the detail information about specifications and dimensions on part number GRAE20-NPP-B-FA107/125.5.

Variation of this product

Part Number
GRAE25-NPP-B-FA107/125.5
GRAE30-NPP-B-FA107/125.5
GRAE35-NPP-B-FA107/125.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

21.23 €

1000 4 Days 21.42514000780052310.19

25.28 €

1000 4 Days 23.83019500113006235.80.32

30.85 €

1000 4 Days 25.435255001530072390.52

Tech Support