Radial Insert Ball Bearing RAE..-XL-NPP-B

Radial Insert Ball Bearing RAE..-XL-NPP-B
Radial insert ball bearing RAE..-XL-NPP-B

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAE25-XL-NPP-B-FA106

Part Number
RAE25-XL-NPP-B-FA106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.51 €

1000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 21.4 Bore diameter [d](mm) 25 Dynamic load rating (radial)(N) 14000
Radial load rating(N) 7800 Outside diameter [D SP](mm) 52 Locking Collar Total Width [B 1](mm) 31
Weight(kg) 0.19

This page is Radial Insert Ball Bearing RAE..-XL-NPP-B, part number RAE25-XL-NPP-B-FA106.
You can find the detail information about specifications and dimensions on part number RAE25-XL-NPP-B-FA106.

Tech Support