Self-Aligning Deep Groove Ball Bearing 2..-NPP-B, Spherical Outer Ring, Inner Ring for Fit, P Seals on Both Sides (201-XL-NPP-B)

Self-Aligning Deep Groove Ball Bearing 2..-NPP-B, Spherical Outer Ring, Inner Ring for Fit, P Seals on Both Sides 201-XL-NPP-B

Product Details:

Manufacturer part number: 201-XL-NPP-B

Brand: INA

Price: 15.85

Delivery time: 4 Days


Technical Data:

Width B (or T): 10 mm

Bore diameter [d]: 12 mm

Dynamic load rating (radial): 6800 N

Radial load rating: 3050 N

Outside diameter [D SP]: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201-XL-NPP-B

Part Number
201-XL-NPP-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Weight
(kg)

15.85 €

1000 4 Days 101268003050320.03

Loading...

  1. 1

This page is Self-Aligning Deep Groove Ball Bearing 2..-NPP-B, Spherical Outer Ring, Inner Ring for Fit, P Seals on Both Sides, part number 201-XL-NPP-B.
You can find the detail information about specifications and dimensions on part number 201-XL-NPP-B.

Variation of this product

Part Number
209-XL-NPP-B-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Weight
(kg)
-

33.78 €

1000 4 Days 19453250020400850.37

Tech Support