Slewing Ring, Four Point Contact Bearings, External and Internal Gear, VA Series (VA160302-N)

Slewing Ring, Four Point Contact Bearings, External and Internal Gear, VA Series VA160302-N

Product Details:

Manufacturer part number: VA160302-N

Brand: INA

Price: 2,563.49

Delivery time: 4 Days


Technical Data:

Product type: external gear

Inner Diameter Inner Ring [d i]: 240 mm

Outside Diameter [D a]: 384 mm

Centering: -

Weight: 13.7 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VA160302-N

Part Number
VA160302-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Inner Diameter Inner Ring [d i]
(mm)
Outside Diameter [D a]
(mm)
Centering Weight
(kg)

2,563.49 €

1000 4 Days external gear240384-13.7

Loading...

  1. 1

This page is Slewing Ring, Four Point Contact Bearings, External and Internal Gear, VA Series, part number VA160302-N.
You can find the detail information about specifications and dimensions on part number VA160302-N.

Variation of this product

Part Number
VA140188-V
VA160235-N
VA160235-N-ZT
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Inner Diameter Inner Ring [d i]
(mm)
Outside Diameter [D a]
(mm)
Centering Weight
(kg)

1,172.40 €

1000 4 Days internal gear teeth136259.36-7.1

2,485.68 €

1000 4 Days external gear171318.6-12.901

3,107.83 €

1000 4 Days external gear171318.6Centering on inner and outer ring12.9

Tech Support