Slewing Ring, Four Point Contact Bearing, Internal Gear Teeth, VSI Series (VSI251055-N-ZT)

Slewing Ring, Four Point Contact Bearing, Internal Gear Teeth, VSI Series VSI251055-N-ZT
  • Volume Discount

Product Details:

Manufacturer part number: VSI251055-N-ZT

Brand: INA

Price: 14,280.09

Delivery time: 4 Days


Technical Data:

Product type: Standard

Diameter d1: 910 mm

Height H: 80 mm

Outside Diameter [D a]: 1155 mm

Width Inner Ring [h i]: 71 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSI251055-N-ZT

Part Number
VSI251055-N-ZT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Diameter d1
(mm)
Height H
(mm)
Outside Diameter [D a]
(mm)
Width Inner Ring [h i]
(mm)
Centering Weight
(kg)

14,280.09 €

1 Available 4 Days Standard91080115571Centering on inner and outer ring165

Loading...

  1. 1

This page is Slewing Ring, Four Point Contact Bearing, Internal Gear Teeth, VSI Series, part number VSI251055-N-ZT.
You can find the detail information about specifications and dimensions on part number VSI251055-N-ZT.

Variation of this product

Part Number
VSI200414-N
VSI200544-N
VSI200544-N-VSP-ZT
VSI200544-N-ZT
VSI200644-N
VSI200744-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Diameter d1
(mm)
Height H
(mm)
Outside Diameter [D a]
(mm)
Width Inner Ring [h i]
(mm)
Centering Weight
(kg)

2,122.85 €

1000 4 Days Standard3255648644.5-31

2,463.91 €

1000 4 Days Standard4445661644.5-41.3

4,576.72 €

1 Available 4 Days VSP (Bearing with preload)4445661644.5Centering on inner and outer ring42.5

4,400.28 €

1 Available 4 Days Standard4445661644.5Centering on inner and outer ring42.1

2,665.15 €

1000 4 Days Standard5465671644.5-49.11

4,050.09 €

1 Available 4 Days Standard6485681644.5-58.3

Tech Support