Axial Angular Contact Ball Bearing ZKLF..-2RS, Double Direction, for Screw Mounting (Part Numbers)

Axial Angular Contact Ball Bearing ZKLF..-2RS, Double Direction, for Screw Mounting
  • Volume Discount
Axial angular contact ball bearings ZKLF..-2RS, double direction, for screw mounting, lip seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZKLF1255-2RS-XL
ZKLF1762-2RS-XL
ZKLF2068-2RS-XL
ZKLF2575-2RS-XL
ZKLF30100-2RS-XL
ZKLF3080-2RS-XL
ZKLF3590-2RS-XL
ZKLF40100-2RS-XL
ZKLF40115-2RS-XL
ZKLF50115-2RS-XL
ZKLF50140-2RS-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Thermally permissible speed [n ϑ]
(1/min)
Weight
(kg)

255.60 €

1000 4 Days 5525121880025000380038000.359

268.35 €

1000 4 Days 6225172080031500330033000.452

288.17 €

1000 4 Days 6828202850047000300030000.594

324.78 €

1000 4 Days 7528253050055000260026000.715

863.00 €

1 Available 4 Days 100383065000108000210021001.684

347.29 €

1000 4 Days 8028303200064000220022000.731

423.86 €

1000 4 Days 9034354500089000200020001.171

499.77 €

1000 4 Days 100344047500101000180018001.466

693.91 €

1000 4 Days 115464079000149000160016002.539

577.02 €

1000 4 Days 115345046500126000150015001.785

904.82 €

1000 4 Days 1405450125000250000120012004.393

Loading...

  1. 1

Tech Support