Plummer Block Housing, LOE3 Series (LOE312-N-AL-L)

Plummer Block Housing, LOE3 Series LOE312-N-AL-L

Product Details:

Manufacturer part number: LOE312-N-AL-L

Brand: FAG

Price: 4,254.35

Delivery time: 4 Days


Technical Data:

Shaft Diameter [d]: 60 mm

Length (Base) [a]: 370 mm

Height [h 1]: 220 mm

Weight: 37 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LOE312-N-AL-L

Part Number
LOE312-N-AL-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Diameter [d]
(mm)
Length (Base) [a]
(mm)
Height [h 1]
(mm)
Weight
(kg)

4,254.35 €

1000 4 Days 6037022037

Loading...

  1. 1

This page is Plummer Block Housing, LOE3 Series, part number LOE312-N-AL-L.
You can find the detail information about specifications and dimensions on part number LOE312-N-AL-L.

Variation of this product

Part Number
LOE312-N-BF-L
LOE316-N-BF-L
LOE328-N-BF-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Diameter [d]
(mm)
Length (Base) [a]
(mm)
Height [h 1]
(mm)
Weight
(kg)

4,594.49 €

1000 4 Days 6037022037

5,446.57 €

1000 4 Days 8049027062.5

10,308.31 €

1000 4 Days 140710450170

Tech Support