Plummer Block Housing, SNS-Z Series (SNS3284-Z-D)

Plummer Block Housing, SNS-Z Series SNS3284-Z-D
  • Volume Discount

Product Details:

Manufacturer part number: SNS3284-Z-D

Brand: FAG

Price: 21,262.34

Delivery time: 4 Days


Technical Data:

Housing height [h1]: 880 mm

Housing width [g]: 470 mm

Length Base: 1280 mm

Width Bearing Seat [K]: 284 mm

Bearing seat [D]: 760 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNS3284-Z-D

Part Number
SNS3284-Z-D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing height [h1]
(mm)
Housing width [g]
(mm)
Length Base
(mm)
Width Bearing Seat [K]
(mm)
Bearing seat [D]
(mm)
Weight
(kg)

21,262.34 €

1 Available 4 Days 8804701280284760955.7

Loading...

  1. 1

This page is Plummer Block Housing, SNS-Z Series, part number SNS3284-Z-D.
You can find the detail information about specifications and dimensions on part number SNS3284-Z-D.

Variation of this product

Part Number
SNS3064-Z-D
SNS3068-Z-D
SNS3076-Z-D
SNS3080-Z-D
SNS4076-Z-D
SNS4084-Z-D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing height [h1]
(mm)
Housing width [g]
(mm)
Length Base
(mm)
Width Bearing Seat [K]
(mm)
Bearing seat [D]
(mm)
Weight
(kg)

7,078.11 €

1 Available 4 Days 591350830181480322

8,002.75 €

1 Available 4 Days 631370880197520373.9

10,187.37 €

1 Available 4 Days 675400950180560467

10,876.11 €

1 Available 4 Days 6954001000192600469.023

10,219.00 €

1 Available 4 Days 675400950200560464.3

11,290.98 €

1 Available 4 Days 7154001040220620499

Tech Support