Plummer Block Housing, SNS-H Series (SNS3068-H-D)

Plummer Block Housing, SNS-H Series SNS3068-H-D
  • Volume Discount

Product Details:

Manufacturer part number: SNS3068-H-D

Brand: FAG

Price: 8,002.75

Delivery time: 4 Days


Technical Data:

Housing height [h1]: 631 mm

Housing width [g]: 370 mm

Length Base: 880 mm

Width Bearing Seat [K]: 197 mm

Weight: 386.1 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNS3068-H-D

Part Number
SNS3068-H-D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing height [h1]
(mm)
Housing width [g]
(mm)
Length Base
(mm)
Width Bearing Seat [K]
(mm)
Weight
(kg)

8,002.75 €

1 Available 4 Days 631370880197386.1

Loading...

  1. 1

This page is Plummer Block Housing, SNS-H Series, part number SNS3068-H-D.
You can find the detail information about specifications and dimensions on part number SNS3068-H-D.

Variation of this product

Part Number
SNS3056-H-D
SNS3060-H-D
SNS3064-H-D
SNS3072-H-D
SNS3076-H-D
SNS3080-H-D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing height [h1]
(mm)
Housing width [g]
(mm)
Length Base
(mm)
Width Bearing Seat [K]
(mm)
Weight
(kg)

5,197.17 €

1 Available 4 Days 516320770166249

5,917.57 €

1 Available 4 Days 550320790168260.3

7,078.11 €

1 Available 4 Days 591350830181332.5

8,019.94 €

1 Available 4 Days 631370880198356.923

10,187.37 €

1 Available 4 Days 675400950180474.5

10,876.11 €

1 Available 4 Days 6954001000192490.8

Tech Support