Plummer Block Housing Units UCP, Cast Iron Housing, Long Base, RSR Seals (UCP204-12-J7)

Plummer Block Housing Units UCP, Cast Iron Housing, Long Base, RSR Seals UCP204-12-J7
  • Volume Discount

Product Details:

Manufacturer part number: UCP204-12-J7

Brand: FAG

Price: 14.09

Delivery time: 4 Days


Technical Data:

Unit length L: 127 mm

Bore diameter [d]: 19.05 mm

Height [H 2]: 65 mm

Weight: 0.65 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCP204-12-J7

Part Number
UCP204-12-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit length L
(mm)
Bore diameter [d]
(mm)
Height [H 2]
(mm)
Weight
(kg)

14.09 €

1 Available 4 Days 12719.05650.65

Loading...

  1. 1

This page is Plummer Block Housing Units UCP, Cast Iron Housing, Long Base, RSR Seals, part number UCP204-12-J7.
You can find the detail information about specifications and dimensions on part number UCP204-12-J7.

Variation of this product

Part Number
UCP202-10-J7
UCP205-13-J7
UCP205-14-J7
UCP205-15-J7
UCP205-16-J7
UCP206-17-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit length L
(mm)
Bore diameter [d]
(mm)
Height [H 2]
(mm)
Weight
(kg)

14.09 €

1 Available 4 Days 12715.875620.62

16.66 €

1 Available 4 Days 14020.638710.83

16.66 €

1 Available 4 Days 14022.225710.82

16.66 €

1 Available 4 Days 14023.813710.8

16.66 €

1 Available 4 Days 14025.4710.79

20.09 €

1 Available 4 Days 16526.988831.33

Tech Support