Plummer Block Housing, SES5 Series (SES507-606-L)

Plummer Block Housing, SES5 Series SES507-606-L
  • Volume Discount

Product Details:

Manufacturer part number: SES507-606-L

Brand: FAG

Price: 44.29

Delivery time: 4 Days


Technical Data:

Length Base: 185 mm

Height [h 1]: 93 mm

Outside Diameter Bearing [D]: 72 mm

Width Housing Body [g]: 82 mm

Width Bearing Seat [K]: 34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SES507-606-L

Part Number
SES507-606-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length Base
(mm)
Height [h 1]
(mm)
Outside Diameter Bearing [D]
(mm)
Width Housing Body [g]
(mm)
Width Bearing Seat [K]
(mm)
Weight
(kg)

44.29 €

1 Available 4 Days 185937282342.28

Loading...

  1. 1

This page is Plummer Block Housing, SES5 Series, part number SES507-606-L.
You can find the detail information about specifications and dimensions on part number SES507-606-L.

Variation of this product

Part Number
SES505-L
SES506-605-L
SES508-607-L
SES509-L
SES510-608-L
SES511-609-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length Base
(mm)
Height [h 1]
(mm)
Outside Diameter Bearing [D]
(mm)
Width Housing Body [g]
(mm)
Width Bearing Seat [K]
(mm)
Weight
(kg)

35.09 €

1 Available 4 Days 165745267251.46

43.12 €

1 Available 4 Days 185896277322.13

46.51 €

1 Available 4 Days 2051088085393.02

50.83 €

1 Available 4 Days 2051098585303.11

54.97 €

1 Available 4 Days 2051139090413.27

79.95 €

1 Available 4 Days 25512810095444.42

Tech Support