Plummer Block Housing, SES6 Series (SES622-322-L)

Plummer Block Housing, SES6 Series SES622-322-L
  • Volume Discount

Product Details:

Manufacturer part number: SES622-322-L

Brand: FAG

Price: 519.80

Delivery time: 4 Days


Technical Data:

Length Base: 450 mm

Height [h 1]: 298 mm

Outside Diameter Bearing [D]: 240 mm

Width Housing Body [g]: 185 mm

Width Bearing Seat [K]: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SES622-322-L

Part Number
SES622-322-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length Base
(mm)
Height [h 1]
(mm)
Outside Diameter Bearing [D]
(mm)
Width Housing Body [g]
(mm)
Width Bearing Seat [K]
(mm)
Weight
(kg)

519.80 €

1 Available 4 Days 4502982401859036.8

Loading...

  1. 1

This page is Plummer Block Housing, SES6 Series, part number SES622-322-L.
You can find the detail information about specifications and dimensions on part number SES622-322-L.

Variation of this product

Part Number
SES618-318-L
SES624-324-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length Base
(mm)
Height [h 1]
(mm)
Outside Diameter Bearing [D]
(mm)
Width Housing Body [g]
(mm)
Width Bearing Seat [K]
(mm)
Weight
(kg)

266.52 €

1 Available 4 Days 3802291901557419

656.37 €

1 Available 4 Days 5303212601909648.4

Tech Support