Four-Point Contact Bearing, Thin Section Bearing CSXAA..-TV, Plastic Cage (CSXAA015-TV)

Four-Point Contact Bearing, Thin Section Bearing CSXAA..-TV, Plastic Cage CSXAA015-TV
  • Volume Discount

Product Details:

Manufacturer part number: CSXAA015-TV

Brand: INA

Price: 226.37

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 47.625 φ

Bore diameter [d]: 38.1 mm

Dynamic load rating (radial): 2700 N

Radial load rating: 2700 N

Internal diameter (d): 1.5 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSXAA015-TV

Part Number
CSXAA015-TV
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(g)

226.37 €

1000 4 Days 47.62538.1270027001.519.27

Loading...

  1. 1

Basic information

Width B (or T)(mm) 4.763

This page is Four-Point Contact Bearing, Thin Section Bearing CSXAA..-TV, Plastic Cage, part number CSXAA015-TV.
You can find the detail information about specifications and dimensions on part number CSXAA015-TV.

Variation of this product

Part Number
CSXAA010-TV
CSXAA017-TV-HLE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(g)

194.46 €

1000 4 Days 34.92525.423901900113.26

338.54 €

1 Available 4 Days 53.97544.45285031001.7520

Tech Support