Recirculating Ball Bearing Carriage KWSE..-HL, High, Narrow, Long Carriage for Six-Row Linear Recirculating Ball Bearing and Guideway Assembly (KWSE20-HL-RROC-V1-G3)

Recirculating Ball Bearing Carriage KWSE..-HL, High, Narrow, Long Carriage for Six-Row Linear Recirculating Ball Bearing and Guideway Assembly KWSE20-HL-RROC-V1-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWSE20-HL-RROC-V1-G3

Brand: INA

Price: 449.45

Delivery time: 4 Days


Technical Data:

Preload class: V1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWSE20-HL-RROC-V1-G3

Part Number
KWSE20-HL-RROC-V1-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Preload class

449.45 €

1 Available 4 Days V1

Loading...

  1. 1

Basic information

Accuracy class G3 Height system [H](mm) 30 Width carriage [B](mm) 44
Overall Length Carriage [L](mm) 91.9 Dynamic Load Rating, Load Direction I: Compressive Load [I C](N) 28000 Static Load Rating, Load Direction I: Compressive Load [I C 0](N) 72000
Dynamic Load Rating, Load Direction II: Tensile Load [II C](N) 25000 Static Load Rating, Load Direction II: Tensile Load [II C 0](N) 47000 Dynamic Load Rating; Basic Dynamic Load Rating, Load Direction III: Lateral Load [III C](N) 26000
Static Load Rating, Load Direction III: Lateral Load [III C 0](N) 48000 Weight(kg) 0.455

This page is Recirculating Ball Bearing Carriage KWSE..-HL, High, Narrow, Long Carriage for Six-Row Linear Recirculating Ball Bearing and Guideway Assembly, part number KWSE20-HL-RROC-V1-G3.
You can find the detail information about specifications and dimensions on part number KWSE20-HL-RROC-V1-G3.

Variation of this product

Part Number
KWSE20-HL-RROC-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Preload class

449.45 €

1 Available 4 Days V2

Tech Support