Carriages KWVE..-W, Wide Carriage for Linear Recirculating Ball Bearing and Guideway Assembly (KWVE15-W-UG-V2-G2)

Carriages KWVE..-W, Wide Carriage for Linear Recirculating Ball Bearing and Guideway Assembly KWVE15-W-UG-V2-G2
  • Volume Discount

Product Details:

Manufacturer part number: KWVE15-W-UG-V2-G2

Brand: INA

Price: 231.65

Delivery time: 4 Days


Technical Data:

Size code: 15

Preload class: V2

Accuracy class: G2

Height system [H]: 21 mm

Width carriage [B]: 68 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-W-UG-V2-G2

Part Number
KWVE15-W-UG-V2-G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Preload class Accuracy class Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Lubrication Weight
(kg)

231.65 €

1 Available 4 Days 15V2G2216855.6720014500332100Ungreased0.24

Loading...

  1. 1

Basic information

Static Moment Rating about Z Axis [M 0z](Nm) 100

This page is Carriages KWVE..-W, Wide Carriage for Linear Recirculating Ball Bearing and Guideway Assembly, part number KWVE15-W-UG-V2-G2.
You can find the detail information about specifications and dimensions on part number KWVE15-W-UG-V2-G2.

Variation of this product

Part Number
KWVE15-W-UG-V0-G4
KWVE15-W-UG-V1-G1
KWVE15-W-UG-V1-G2
KWVE15-W-UG-V2-G3
KWVE15-W-UG-V2-G4
KWVE15-W-V0-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size code Preload class Accuracy class Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Lubrication Weight
(kg)

209.86 €

1 Available 4 Days 15V0G4216855.6720014500332100Ungreased0.24

243.52 €

1 Available 4 Days 15V1G1216855.6720014500332100Ungreased0.24

231.65 €

1 Available 4 Days 15V1G2216855.6720014500332100Ungreased0.24

220.75 €

1 Available 4 Days 15V2G3216855.6720014500332100Ungreased0.24

209.86 €

1 Available 4 Days 15V2G4216855.6720014500332100Ungreased0.24

220.75 €

1 Available 4 Days 15V0G3216855.6720014500332100Basic0.26

Tech Support