Carriages KWVE..-B-ES, Carriage for Four-Row Linear Ball Bearing and Guideway Assembly, Expanded Type, Narrow Design (KWVE20-B-ES-ADE-V0-G1)

Carriages KWVE..-B-ES, Carriage for Four-Row Linear Ball Bearing and Guideway Assembly, Expanded Type, Narrow Design KWVE20-B-ES-ADE-V0-G1
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-ES-ADE-V0-G1

Brand: INA

Price: 223.72

Delivery time: 4 Days


Technical Data:

Size code: 20

Preload class: V0

Accuracy class: G1

Height system [H]: 28 mm

Width carriage [B]: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-ES-ADE-V0-G1

Part Number
KWVE20-B-ES-ADE-V0-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Preload class Accuracy class Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Coating Weight
(kg)

223.72 €

1 Available 4 Days 20V0G1284271.41310027000332240240No0.315

Loading...

  1. 1

Basic information

Suitable for use with ADE cover strip Yes

This page is Carriages KWVE..-B-ES, Carriage for Four-Row Linear Ball Bearing and Guideway Assembly, Expanded Type, Narrow Design, part number KWVE20-B-ES-ADE-V0-G1.
You can find the detail information about specifications and dimensions on part number KWVE20-B-ES-ADE-V0-G1.

Variation of this product

Part Number
KWVE20-B-ES-ADE-RROC-V1-G3
KWVE20-B-ES-ADE-RROC-V2-G3
KWVE20-B-ES-ADE-V0-G2
KWVE20-B-ES-ADE-V0-G3
KWVE20-B-ES-ADE-V0-G4
KWVE20-B-ES-ADE-V1-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size code Preload class Accuracy class Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Coating Weight
(kg)

259.37 €

1 Available 4 Days 20V1G3284271.41310027000332240240PROC0.315

259.37 €

1 Available 4 Days 20V2G3284271.41310027000332240240PROC0.315

213.85 €

1 Available 4 Days 20V0G2284271.41310027000332240240No0.315

203.94 €

1 Available 4 Days 20V0G3284271.41310027000332240240No0.315

192.66 €

1 Available 4 Days 20V0G4284271.41310027000332240240No0.315

223.72 €

1 Available 4 Days 20V1G1284271.41310027000332240240No0.315

Tech Support