Manufacturer part number: KWVE35-WL-UG-V2-G2
Brand: INA
Price: 470.23 €
Delivery time: 4 Days
Preload class: V2
Accuracy class: G2
Weight: 3.825 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWVE35-WL-UG-V2-G2
Height system [H](mm) | 50 | Width carriage [B](mm) | 162 | Overall Length Carriage [L](mm) | 140.2 |
---|---|---|---|---|---|
Dynamic Load Rating [C](N) | 47500 | Static load rating [C 0](N) | 100000 | Static Moment Rating about X Axis [M 0x](Nm) | 5550 |
Static Moment Rating about Y Axis [M 0y](Nm) | 1890 | Static Moment Rating about Z Axis [M 0z](Nm) | 1890 |
This page is Carriages KWVE..-WL, Wide, Long Carriage for Linear Recirculating Ball Bearing and Guideway Assembly, part number KWVE35-WL-UG-V2-G2.
You can find the detail information about specifications and dimensions on part number KWVE35-WL-UG-V2-G2.
Part Number |
---|
KWVE35-WL-UG-V0-G3 |
KWVE35-WL-UG-V0-G4 |
KWVE35-WL-UG-V1-G1 |
KWVE35-WL-UG-V1-G2 |
KWVE35-WL-UG-V2-G1 |
KWVE35-WL-V0-G1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class | Weight (kg) |
---|---|---|---|---|---|---|---|
448.45 € | 1 | Available | 4 Days | V0 | G3 | 3.825 | |
425.72 € | 1 | Available | 4 Days | V0 | G4 | 3.825 | |
493.02 € | 1 | Available | 4 Days | V1 | G1 | 3.825 | |
470.23 € | 1 | Available | 4 Days | V1 | G2 | 3.825 | |
493.02 € | 1 | Available | 4 Days | V2 | G1 | 3.825 | |
493.02 € | 1 | Available | 4 Days | V0 | G1 | 2.59 |