Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LFS52X4000-NZZ-0020-EWL
Width B(mm) | 52 | Height H(mm) | 34 | Length Maximum [l max](mm) | 8000 |
---|---|---|---|---|---|
Type | With Holes |
This page is Guideway, Full Profile with T slots and Side Groove, with Two Running Shafts, LFS-NZZ Series, part number LFS52X4000-NZZ-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS52X4000-NZZ-0020-EWL.
Part Number |
---|
LFS52X6000-NZZ-0020-EWL |
LFS52X8000-NZZ-0020-EWL |
LFS52X8000-NZZ-RB-0020-EWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Coating | Weight (kg) |
---|---|---|---|---|---|---|---|
1,851.98 € | 1 | Available | 4 Days | 6000 | Standard | 23.4 | |
2,469.31 € | 1 | Available | 4 Days | 8000 | Standard | 31.2 | |
2,932.63 € | 1 | Available | 4 Days | 8000 | Rustproof design | 31.2 |