Guideway, Full profile, LFS Series (LFS20X2400-0020-EWL)

Guideway, Full profile, LFS Series LFS20X2400-0020-EWL
  • Volume Discount

Product Details:

Manufacturer part number: LFS20X2400-0020-EWL

Brand: INA

Price: 566.28

Delivery time: 4 Days


Technical Data:

Length L: 2400 mm

Width B: 20 mm

Height H: 12.2 mm

Length Maximum [l max]: 2400 mm

Coating: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS20X2400-0020-EWL

Part Number
LFS20X2400-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Width B
(mm)
Height H
(mm)
Length Maximum [l max]
(mm)
Coating Type Weight
(kg)

566.28 €

1 Available 4 Days 24002012.22400StandardWith Holes1.67

Loading...

  1. 1

This page is Guideway, Full profile, LFS Series, part number LFS20X2400-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS20X2400-0020-EWL.

Variation of this product

Part Number
LFS120X4000-RB-0020-EWL
LFS120X6000-0020-EWL
LFS120X6000-OL-0020-EWL
LFS20X2400-OL-0020-EWL
LFS20X2400-OL-RB-0020-EWL
LFS20X2400-RB-0020-EWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length L
(mm)
Width B
(mm)
Height H
(mm)
Length Maximum [l max]
(mm)
Coating Type Weight
(kg)

2,513.12 €

1 Available 4 Days 4000120258000Rustproof designWith Holes31.59

3,417.51 €

1 Available 4 Days 6000120258000StandardWith Holes47.38

3,264.94 €

1 Available 4 Days 6000120258000StandardWithout Holes47.4

508.85 €

1 Available 4 Days 24002012.22400StandardWithout Holes1.708

621.69 €

1 Available 4 Days 24002012.22400Rustproof designWithout Holes1.4

681.09 €

1 Available 4 Days 24002012.22400Rustproof designWith Holes1.39

Tech Support