Manufacturer part number: LFS86X6000-C-0020-EWL
Brand: INA
Price: 2,173.98 €
Delivery time: 4 Days
Length L: 6000 mm
Width B: 86 mm
Height H: 34 mm
Coating: Standard
Type: With Holes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LFS86X6000-C-0020-EWL
Length Maximum [l max](mm) | 6000 |
---|
This page is Guideway, Hollow Chamber Profile with Two Running Shafts, LFS-C Series, part number LFS86X6000-C-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS86X6000-C-0020-EWL.
Part Number |
---|
LFS32X4000-C-RB-0020-EWL |
LFS32X6000-C-0020-EWL |
LFS32X6000-C-OL-0020-EWL |
LFS86X6000-C-OL-0020-EWL |
LFS86X6000-C-OL-RB-0020-EWL |
LFS86X6000-C-RB-0020-EWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width B (mm) | Height H (mm) | Coating | Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
1,211.74 € | 1 | Available | 4 Days | 4000 | 32 | 20 | Rustproof design | With Holes | 4.39 | |
1,427.52 € | 1 | Available | 4 Days | 6000 | 32 | 20 | Standard | With Holes | 6.585 | |
1,284.98 € | 1 | Available | 4 Days | 6000 | 32 | 20 | Standard | Without Holes | 6.6 | |
1,801.40 € | 1 | Available | 4 Days | 6000 | 86 | 34 | Standard | Without Holes | 26.4 | |
2,160.09 € | 1 | Available | 4 Days | 6000 | 86 | 34 | Rustproof design | Without Holes | 26.4 | |
2,554.12 € | 1 | Available | 4 Days | 6000 | 86 | 34 | Rustproof design | With Holes | 26.39 |