Guideway, Hollow Chamber Profile with Two Running Shafts, LFS-CE Series (LFS32X4000-CE-0020-EWL)

Guideway, Hollow Chamber Profile with Two Running Shafts, LFS-CE Series LFS32X4000-CE-0020-EWL
  • Volume Discount

Product Details:

Manufacturer part number: LFS32X4000-CE-0020-EWL

Brand: INA

Price: 1,075.11

Delivery time: 4 Days


Technical Data:

Length L: 4000 mm

Width B: 32 mm

Height H: 20 mm

Coating: Standard

Weight: 4.39 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS32X4000-CE-0020-EWL

Part Number
LFS32X4000-CE-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Width B
(mm)
Height H
(mm)
Coating Weight
(kg)

1,075.11 €

1 Available 4 Days 40003220Standard4.39

Loading...

  1. 1

Basic information

Length Maximum [l max](mm) 6000 Type With Holes

This page is Guideway, Hollow Chamber Profile with Two Running Shafts, LFS-CE Series, part number LFS32X4000-CE-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS32X4000-CE-0020-EWL.

Variation of this product

Part Number
LFS32X4000-CE-RB-0020-EWL
LFS32X6000-CE-0020-EWL
LFS32X6000-CE-RB-0020-EWL
LFS42X4000-CE-0020-EWL
LFS42X4000-CE-RB-0020-EWL
LFS42X6000-CE-0020-EWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length L
(mm)
Width B
(mm)
Height H
(mm)
Coating Weight
(kg)

1,336.48 €

1 Available 4 Days 40003220Rustproof design4.38

1,609.71 €

1 Available 4 Days 60003220Standard6.58

2,005.71 €

1 Available 4 Days 60003220Rustproof design6.595

1,326.55 €

1 Available 4 Days 40004220Standard8.78

1,501.18 €

1 Available 4 Days 40004220Rustproof design8.78

1,997.78 €

1 Available 4 Days 60004220Standard13.18

Tech Support