Guideway, Hollow Chamber Profile with Two Running Shafts, LFS-CEE Series (LFS52X6000-CEE-0020-EWL)

Guideway, Hollow Chamber Profile with Two Running Shafts, LFS-CEE Series LFS52X6000-CEE-0020-EWL
  • Volume Discount

Product Details:

Manufacturer part number: LFS52X6000-CEE-0020-EWL

Brand: INA

Price: 1,983.68

Delivery time: 4 Days


Technical Data:

Length L: 6000 mm

Coating: Standard

Weight: 17.98 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52X6000-CEE-0020-EWL

Part Number
LFS52X6000-CEE-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Coating Weight
(kg)

1,983.68 €

1 Available 4 Days 6000Standard17.98

Loading...

  1. 1

Basic information

Width B(mm) 52 Height H(mm) 34 Length Maximum [l max](mm) 6000
Type With Holes

This page is Guideway, Hollow Chamber Profile with Two Running Shafts, LFS-CEE Series, part number LFS52X6000-CEE-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS52X6000-CEE-0020-EWL.

Variation of this product

Part Number
LFS52X4000-CEE-0020-EWL
LFS52X4000-CEE-RB-0020-EWL
LFS52X6000-CEE-RB-0020-EWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length L
(mm)
Coating Weight
(kg)

1,401.80 €

1 Available 4 Days 4000Standard11.96

1,649.29 €

1 Available 4 Days 4000Rustproof design11.97

2,333.89 €

1 Available 4 Days 6000Rustproof design17.9

Tech Support