Manufacturer part number: LFS32X6000-M-0020-EWL
Brand: INA
Price: 3,203.55 €
Delivery time: 4 Days
Length L: 6000 mm
Width B: 32 mm
Height H: 66.5 mm
Length Maximum [l max]: 8000 mm
Coating: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LFS32X6000-M-0020-EWL
Part Number
|
---|
LFS32X6000-M-0020-EWL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L (mm) | Width B (mm) | Height H (mm) | Length Maximum [l max] (mm) | Coating | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
3,203.55 € | 1 | Available | 4 Days | 6000 | 32 | 66.5 | 8000 | Standard | 38.39 |
Loading...
Type | With Holes |
---|
This page is Guideway, Hollow Chamber Profile with Two Running Shafts, with Fastening Groove, LFS-M Series, part number LFS32X6000-M-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS32X6000-M-0020-EWL.
Configure
Part Number |
---|
LFS25X4000-M-0020-EWL |
LFS25X4000-M-RB-0020-EWL |
LFS32X6000-M-RB-0020-EWL |
LFS32X8000-M-0020-EWL |
LFS32X8000-M-RB-0020-EWL |
LFS52X4000-M-0020-EWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width B (mm) | Height H (mm) | Length Maximum [l max] (mm) | Coating | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
1,853.23 € | 1 | Available | 4 Days | 4000 | 25 | 46 | 4000 | Standard | 14 | |
1,993.03 € | 1 | Available | 4 Days | 4000 | 25 | 46 | 4000 | Rustproof design | 14 | |
3,389.31 € | 1 | Available | 4 Days | 6000 | 32 | 66.5 | 8000 | Rustproof design | 38.39 | |
4,258.88 € | 1 | Available | 4 Days | 8000 | 32 | 66.5 | 8000 | Standard | 51.2 | |
4,519.06 € | 1 | Available | 4 Days | 8000 | 32 | 66.5 | 8000 | Rustproof design | 51.2 | |
3,365.91 € | 1 | Available | 4 Days | 4000 | 52 | 98.6 | 8000 | Standard | 44.79 |