Manufacturer part number: LFS32X4000-N-0020-EWL
Brand: INA
Price: 1,025.60 €
Delivery time: 4 Days
Coating: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LFS32X4000-N-0020-EWL
Length L(mm) | 4000 | Width B(mm) | 32 | Height H(mm) | 20 |
---|---|---|---|---|---|
Length Maximum [l max](mm) | 4000 | Type | With Holes | Weight(kg) | 5.6 |
This page is Guideway, Full Profile with T slots, with Two Running Shafts, LFS-N Series, part number LFS32X4000-N-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS32X4000-N-0020-EWL.
Part Number |
---|
LFS32X4000-N-RB-0020-EWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coating |
---|---|---|---|---|---|
1,284.98 € | 1 | Available | 4 Days | Rustproof design |