Covering Strip, ADE

Covering Strip, ADE
  • Volume Discount
[Specifications]
・ADE Series
・dADE(mm): 3.9
・S(mm): 0.6
・lmax(mm): 100000

Covering strip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ADE13X100000-0001-EWL
ADE17X100000-0001-EWL
ADE22X100000-0001-EWL
ADE26X100000-0001-EWL
ADE28X100000-0001-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l max
(mm)
aLmin
(mm)
Weight
(kg)

2,506.63 €

1 Available 4 Days 6013.76.1

3,160.00 €

1 Available 4 Days 8013.77.88

3,490.63 €

1 Available 4 Days 103.514.210.27

4,472.69 €

1 Available 4 Days 103.516.212.2

5,093.51 €

1 Available 4 Days 7517.213.3

Loading...

  1. 1

Basic information

dADE(mm) 3.9 S(mm) 0.6 lmax(mm) 100000

Tech Support