Flanged Bush, EGF Series (EGF06070-E40-Y)

Flanged Bush, EGF Series EGF06070-E40-Y
  • Volume Discount

Product Details:

Manufacturer part number: EGF06070-E40-Y

Brand: INA

Price: 0.54

Delivery time: 4 Days


Technical Data:

Inner Diameter: 6 mm

Outer Diameter: 8 mm

Width [B]: 7 mm

Basic Dynamic Load Rating, Radial [C r]: 4200 N

Basic static load rating, radial [C 0r]: 7500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EGF06070-E40-Y

Part Number
EGF06070-E40-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Outside Diameter of Flange [D fl]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(g)

0.54 €

100 Available 4 Days 6874200750012484086401.352

Loading...

  1. 1

This page is Flanged Bush, EGF Series, part number EGF06070-E40-Y.
You can find the detail information about specifications and dimensions on part number EGF06070-E40-Y.

Variation of this product

Part Number
EGF06040-E40-Y
EGF06080-E40-Y
EGF08055-E40-Y
EGF08075-E40-Y
EGF08095-E40-Y
EGF10070-E40-Y
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Outside Diameter of Flange [D fl]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(g)

0.52 €

100 Available 4 Days 6841680300012484086400.868

0.55 €

100 Available 4 Days 6885040900012484086401.53

0.58 €

100 Available 4 Days 8105.539207000158910159001.55

0.60 €

100 Available 4 Days 8107.5616011000158910159001.988

0.62 €

100 Available 4 Days 8109.5840015000158910159002.408

0.75 €

100 Available 4 Days 101277000125001814100251002.5

Tech Support