Cylindrical Roller Bearing N2..-E-TVP, with Cage, Single Row, Non-Locating Bearing, Type N2 (Part Numbers)

Cylindrical Roller Bearing N2..-E-TVP, with Cage, Single Row, Non-Locating Bearing, Type N2
  • Volume Discount
Cylindrical roller bearing N2..-E-TVP, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N211-E-XL-TVP2-C3>A
N211-E-XL-TVP2>A
N212-E-XL-TVP2-C3>A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Clearance Weight
(kg)

111.86 €

1 Available 4 Days 10021559900095000850010000C30.65

111.86 €

1 Available 4 Days 10021559900095000850010000CN0.65

122.38 €

1 Available 4 Days 110226011200010300075008900C30.81

Loading...

  1. 1

Basic information

Model series >A Cage material Solid Window Cage made from PA66

Tech Support